cut resistant gloves
Perfect Fit™ 13 Spectra® Fiber Gray PF13-GY
Spectra Fiber is lightweight: low-linting: and does not easily absorb liquids. The seamless knit Spectra Fiber features makes these gloves an excellent choice for food processing applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Perfect Fit Spectra fiber gloves PF13-GY-SS: PF13-GY-SS-PL: PF13: PF13-GY: PF7-GY-SS - are offered in a range of styles to offer the best comfort and cut-resistance level required for the job.
- Lightweight: cut-resistant HPPE synthetic fiber gloves are highly cut-resistant. Power Cuff™ system helps to prevent cuff blow-out after multiple washes.
- HPPE (High Performance Polyethylene) Fiber
- HPPE is 10 times stronger than steel on an equal weight basis. A filament fiber: HPPE is excellent for food processing as fibers do not shed.
- Lightweight protection
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン