/content/sps/jp/ja/search-results.html

    cut resistant gloves

    NorthFlex Duro Task™ Glove Retail

    Seamless Knit Safety Gloves with Natural Rubber Palm & Fingers 10 gauge

    製品概要
    NorthFlex Duro Task Seamless Knit Safety Gloves with Natural Rubber Palm & Fingers offer excellent protection in general work environments: especially those involving wet applications where the textured rubber surface provides improved gripping power. These safety gloves are constructed with a cotton-polyester blend knit liner for breathable comfort: and they are seamless to prevent rubbing and chafing.
    • Textured rubber surface on palms and fingers improves grip in wet environments
    • Rubber-dipped construction offers excellent protection from abrasion: cuts: tears and punctures
    • 10-gauge seamless construction prevents rubbing and chafing of the skin
    • ANSI/ISEA 105 - ASTM D3389-05
    • ANSI/ISEA 105 - ASTM F1790-97: EN388 and EN420 approved
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list