/content/sps/jp/ja/search-results.html

    controlled environment gloves

    North SK Cleanroom Gloves Retail

    Honeywell SK 13' Chemical-Resistant Nitrile Cleanroom Gloves: 15 mil

    製品概要
    Honeywell SK 13' Chemical-Resistant Nitrile Cleanroom Gloves are allergen-free and offer superior resistance to solvents: caustics and animal fats. Designed for cleanroom applications: these powder-free gloves reduce particle contamination and they’re also packaged to protect the gloves from airborne contamination during storage. These chemical-resistant gloves feature a sandpatch finish which provides the wearer with excellent grip during wet or dry applications. With a generous 15-inch length for good wrist coverage: these cleanroom gloves also feature a straight cuff and embossed sizes to avoid ink contamination. The unsupported construction and 15-mil gauge provide good dexterity and protection. Suitable for up to Class 100 cleanroom.
    • Nitrile contains no allergens and provides better resistance to snags: abrasion: puncture: solvents: caustics: and animal fats than supported natural rubber latex: vinyl or neoprene
    • Sandpatch finish provides excellent grip in wet and dry applications:. L/R hand-specific for better fit: straight cuff offers additional length to trough to protect from runoff and drips
    • Powder-free to reduce particulate and extractable contamination: size-embossed so no ink contamination: unsupported: 15-mil gauge for dexterity and protection: suitable for up to Class 100 cleanroom
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN374: EN388: EN420 approved: IEST-RP-CC005.3 (modified) particulate and extractables: ASTM 739 permeation
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list