controlled environment gloves
North Nitri-Box™ Nitrile
North Nitri-Box™ Nitrile
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- One piece design is more convenient and safer than nitrile glove-and-sleeve assemblies
- Proprietary North nitrile formulation offers a great combination of chemical resistance: mechanical protection and wearer comfort
- No other glovebox gloves offer greater wearer comfort than Nitri-Box.
- They are light in weight (up to 30% lighter than comparable gloves) and have a unique: soft and flexible feel.
- Compatible with alcohol cleaning practices and will not degrade or become slippery.
- Textured grip provides safer grip of both wet and dry objects.
- Inherently anti-static — surface resistance is 1011 Ω/sq providing safer working where electro-static build-up is a concern.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン