/content/sps/jp/ja/search-results.html
    現在、より良いサービスをご提供するための改善作業を行っております。この期間中、一時的にサービスが中断する場合があります。ご不便をおかけしますが、ご理解とご協力をお願いいたします。

    controlled environment gloves

    CSM Lead-Loaded Glovebox Gloves - 8YLY3032

    CSM Lead-Loaded Glovebox Gloves - 8YLY3032

    製品概要
    The North CSM Lead-Loaded Glovebox Glove, 8YLY3032, has a port size that is 8 inches and is 30mils thick and 32 inches long. The solvent-based CSM lead-loaded material provides superior resistance to ozone and oxidizing chemicals such as alcohols, alkalis and acids. The 0.1 mm lead equivalency is for attenuation of soft gamma radiation.
     
    Features & Benefits:
     • Highly resistant to the effects of UV radiation in both artificial light and sunlight
    • Very high abrasion resistance and good tensile strength provides long glove service life
    • White CSM surface will not hide contamination and is easily cleaned (important for “clean” applications, such as in the pharmaceutical industry)
    • Natural soft feel for greater worker comfort
    • Solvent based, multi-dip manufacturing process provides multiple layers of polymer (like a glove-within-a-glove) which results in a glove of superior quality
     
    Available sizes: 9Q, 10H
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list