chemical resistant gloves
Tricoton
RECOMMENDATIONS Handling of small objects in a clean environment. Can be used as a liner glove. ADVANTAGES Cotton is very comfortable when absorbing moisture from inside the glove.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
その他
- Abrasion Resistance
- 0
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 0
- Style
- RGT550
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- General purpose
- Product Family
- TRICOTON LIGHT SIZE 6
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- 0
- Impact Resistance
- N
- Glove Type
- General purpose
- Food certification
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
その他
- Abrasion Resistance
- 0
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 0
- Style
- RGT550
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- General purpose
- Product Family
- TRICOTON LIGHT SIZE 6
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- 0
- Impact Resistance
- N
- Glove Type
- General purpose
- Food certification
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance : 0
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 0
- Style : RGT550
- Silicone Free : N
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : General purpose
- Product Family : TRICOTON LIGHT SIZE 6
- Powder Content : N
- Pesticides (ISO 18889) : N
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Material : 0
- Impact Resistance : N
- Glove Type : General purpose
- Food certification : N
- Clean Room Capability : N
- Brand : Honeywell
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン