/content/sps/jp/ja/search-results.html

    chemical resistant gloves

    SilverShield - SSG Glove Retail

    Silver Shield 14.5' Chemical-Resistant PV/EVOH Gloves 2.7 mil

    製品概要
    North by Honeywell Silver Shield 14.5' Chemical-Resistant PV/EVOH Gloves can resist more than 280 different chemicals including alcohols: aliphatic aromatics: chlorines: ketones and esters. EVOH film combines the gas barrier properties and organic solvent resistance of polyvinyl-alcohol with the thermo-forming and water-resistant properties of polyethylene. The thin 2.7-mil gauge makes these chemical-resistant gloves ideal for wearing as a liner under other gloves. They are also well-suited to workers prone to allergies since they do not contain latex or chemical accelerators. The ambidextrous design of these safety gloves features a smooth surface and straight cuffs in a 14.5 inch length for good wrist coverage.
    • Resistant to over 280 chemicals including alcohols: aliphatic aromatics: chlorines: ketones and esters: 2.7-mil gauge for skin-tight fit
    • Can be used as an inner / liner glove for maximum protection in heavy-duty jobs where the dangers of mechanical damage to gloves are high
    • EVOH film provides a gas barrier organic solvent and water resistance: does not contain allergy-inducing latex or chemical accelerators
    • ANSI/ISEA 105 – ASTM D3389-05 Abrasion Test: ANSI/ISEA 105 – ASTM F1790-97 Cut Test: EN374: EN388: EN420 approved
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list