/content/sps/jp/ja/search-results.html

    chemical resistant gloves

    North Butyl™ - B131

    Very good protection against extremely aggressive and toxic chemicals

    製品概要
    The North Butyl™ - B131 is a smooth finish unsupported 11” Butyl glove that is 13mil thick. The solvent-based Butyl material provides the highest permeation resistance to vapors and gases as well as exceptional resistance to a broad range of toxic chemicals; this makes it the only suitable glove choice for many critical applications.

    Features & Benefits:
    • Exceptional resistance to a broad range of toxic chemicals: making it the only suitable for many critical applications.
    • Highly resistant to ketones (MEK: MIBK: acetone) and esters (tricresyl phosphate: amyl acetate: ethyl acetate).
    • Solvent based: multi-dip manufacturing process provides multiple layers of polymer (like a glove within a glove) which results in a glove of superior quality.
    • Butyl provides the highest permeation resistance to vapors and gases.
     
    Available sizes: 7-11
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list