/content/sps/jp/ja/search-results.html

    chemical resistant gloves

    Nitri-Knit™ - Supported Nitrile Gloves Retail

    Nitri-Knit Supported Chemical-Resistant Nitrile Gloves with Interlock Liner: Length 12'/24'

    製品概要
    North by Honeywell Nitri-Knit 26' Supported Chemical-Resistant Nitrile Gloves have superior strength and durability against cuts: snags and abrasions: as well as resistance to caustic acids: solvents and animal fats. The knit interlock liner is soft against the skin: while the curved shape conforms to the natural fit of the hand for improved comfort and reduced hand fatigue. The rough grip of these chemical-resistant gloves helps reduce handling slippage: and the pinked cuff allows for easier donning and removal. The extra-long 26-inch length fully protects the forearm. The latex-free formulation is allergen-free.
    • Nitrile contains no allergens and provides better resistance to snags: abrasions: punctures: solvents: caustics and animal fats than supported natural rubber latex: vinyl or neoprene
    • Curved shaped hand conforms to natural shape of hand for more comfort and reduced hand fatigue: rough grip for safer material handling
    • Supported construction: interlock knit liner for comfort: temperature protection and added durability: pinked cuff for easier on/off
    • Long 26-inch length for extra forearm protection
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list