chemical resistant gloves
Lamex Plus
Lamex Plus
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
The Lamexplus line features Apron or Tunic made of aluminium plates.
COMFORTThe small size of the aluminium platelets increases the suppleness of the tunic considerably, bringing it close to that of a chainmail apron. Easy to slip on and off.Unique chainmail shoulder strap design, the weight is ideally distributed over a large surface for optimal comfort.
SAFETYThe LAMEX PLUS platelets ensure sturdiness in all conditions for models providing the utmost safety.The tunic wraps completely around the chest to ensure constant protection, from the neck down to the mid-thigh.
Recommended Industries/Use
- Food Services
Hazards
- Cut / Puncture
Regulations
- Category 2 : Intermediate risks.
- EN 13998 level 1 & 2 - Aprons, trousers and vests protecting against cuts and stabs by hand knives.
- Food contact -
Historical Brand
Warranty Information
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン