/content/sps/jp/ja/search-results.html

    vertical systems

    Söll GlideLoc Vertical Rail System

    The Söll GlideLoc Vertical Rail System is the state-of-the-art solution to provide safety at height when climbing permanent ladders.

    製品概要
    The Söll® GlideLoc® Vertical Rail System provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The system is available in aluminum, galvanized or stainless-steel construction.
     
    Do It Yourself Kits
    All systems are available in easy-to-install kits or can be customized for your application with additional available components.
     
    Key Features
    Söll GlideLoc fall protection system is available as Guide Rails to retrofit existing ladders.
    • Durable construction for extended service life
    • Accommodates multiple workers
     
    The Söll GlideLoc fall arresters VR600 are designed to allow the easiest climbing for every user, whatever the experience or the climbing style, in combination with Söll GlideLoc vertical guide rail.
    • Effortless climbing experience
    • Triple-action, self-locking safety carabiner
    • Compatible with any climbing style, rides smoothly in lean back position, as well as in confined space with the body close to the ladder
    • Swivel carabiner for a great flexibility of movement and full compatibility with vertical and horizontal D-Rings on the harness.
    • Anti-Panic Feature: Independent and automatic fall detection mechanism with shuttle blocking.
    • Visual fall indicator to reveal whether the shock absorber has been deployed.
    Compatible with all Söll GlideLoc ladders and guide rails installed after 1982.
     
    Horizontal access to workplaces at height

    Söll GlideLoc guide rails allow a combination of vertical and horizontal access without having to disconnect and reconnect. The system allows safe roof and platform access. The EN 795:2012 compliant GuideLoc anchorage device is based on guide rails and is designed to provide a safe working environment for people working at height such as on roofs. The worker wears a full body harness and uses a lanyard (or other connector compliant with EN 354/ EN 355) to connect to the eye of the shuttle, which travels along the rail. For overhead applications a retractable fall arrester can be used to provide the most effective means of protection.
     
    Applications
    • Wind Power/Turbines
    • Telecommunications
    • Rooftop access
    • Construction, building and facades
    • Utilities
    • Industrial Facilities
    • Chimneys
    • Drilling Rigs/Platforms
    • Shipbuilding
    • Crane Installation
    • Loading bays
    • Confined Space
     
    Standards and Regulations

    The system meets the following standards and regulations:
    • EN 353-1:2014+A1:2017
    • ANSI Z359.16-2016
    • OSHA
    • CSA Z259.2.5
    • AS/NZS 1891
     
    Refer to the Resources tab for a full overview of the system.
     
    仕様

    その他

    • Standards
      • EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4

    その他

    • Standards
      • EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4
    • Standards : EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    17407-H5
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-miller-soll-comfort-glideloc-npid43585
    17407-H5
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-miller-soll-comfort-glideloc-npid43585
    FPH_28449
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-miller-soll-comfort-glideloc-npid43585
    FPH_28449
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-miller-soll-comfort-glideloc-npid43585