垂直システム
Miller Vi-Go™ Ladder Climbing Safety Systems (Cable)
Miller Vi-Go™ Ladder Climbing Safety Systems (Cable)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Uninterrupted Fall Protection
Uniquely-designed: patent-pending Vi-Go™ Cable Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
Easy: One-Hand Operation
No pins/chains or external parts to lose or damage.
Features & Benefits:
- Attachment mechanism engineered to prevent incorrect installation – Unit will not open if attached incorrectly
- Cable sleeve integrated shock-absorbing element – Provides a “dual shock-absorbing system” to further reduce fall forces. Protects the system and ladder from damage
- Accommodate up to four (4) workers at a time
- Accommodate 5/16-in. (8 mm) or 3/8-in. (10 mm) cable
- Select Automatic or Manual Personal Fall Arrester Cable Sleeves - Both cable sleeves are designed to follow the user along the lifeline while ascending or descending: instantly locking in the event of a fall
- Uninterrupted fall protection– Uniquely-designed: patent-pending Vi-Go Cable Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall
- Easy: one-hand operationfor attachment/detachment from the system. No pins/chains or external parts to lose or damage
- Automatic pass-through cable guidessecure lifeline to prevent cable wear and enable the system to accommodate curves.
- Withstand harsh environments– The Vi-Go Cable Sleeve is constructed with durable: corrosion-resistant aluminum and stainless steel components
- Attachment mechanism engineered to prevent incorrect installation:ensuring greater safety. Unit will not open if attached incorrectly
- Cable sleeve integrated shock-absorbing element
- Accommodate 5/16-in.(8 mm)or 3/8-in.(10 mm)cable
- Require manual removal/insertionof cable with intermediate guides.
- Cable guides secure lifelineto prevent cable wear.
- Manual Vi-Go Cable Sleeve follows the workerwhile ascending and descending.
- Cable sleeve locks instantlyin the event of a fall.
- Accommodate 3/8-in.(10 mm)cable.
- Cable sleeve must be purchased separately.
Build Your Own System- For multiple system installations requiring cutting cable on site
On a job site: exact cable lengths may vary and pre-cut cable length system kits will not meet installation requirements.The solution is toBuild Your Own Systemby selecting the following components:
- Top bracket assembly
- Bottom bracket assembly
- Vi-Go cable guides – continuous or manual -(Minimum one (1) required per 40-ft. [12.2 m] length)1
- Fast-Attach Fitting for 3/8-in.(10 mm)diameter galvanized steel cable
- Cable
- Vi-Go cable sleeve – automatic or manual
データシート
マニュアル・ガイド
ブローシャ―
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン