vertical systems
Miller Vi-GO Automatic Pass-Through Kit with Top Bracket Assembly
Miller Vi-GO Automatic Pass-Through Kit with Top Bracket Assembly
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MILLER VI-GO™VERTICAL CABLE SYSTEM continuous fall protection when climbing fixed ladders.
Enhanced safety
• Double action mechanism to prevent accidental unlocking of the fall arrester from
the cable
• Visual fall indicator to reveal whether the shock absorber has been deployed
• Patented cable edge protection design to prevent damage to the cable in the case of fall *
• An integrated mechanism that prevents incorrect attachment of the fall arresterto the cable (head fi rst)
• Tri-lock carabiner to withstand up to 6744 lbs with the gate up to 3600 lbs
Superior comfort
• Improved productivity when attaching the fall arrester to the cable using a single hand operation
• Optimized design for smooth sliding and manual bracket pass through to help reduce fatigue
• Large, easy-to-grip carabiner for ease of opening and closing when wearing gloves
• Carabiner with swivel connection to allow freedom of movement and rotation in all
directions
Robust and durable
• Fully stainless steel parts for longer life, corrosion resistance and low maintenance
• Stainless steel shock absorber to increase product life and reduce cost of ownership
when compared with textile absorbing elements
Universally applicable
• Certified for workers weighing 88 lbs to 310 lbs
• Tested for cables operating at temperatures ranging from -58°F to 122°F
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン