/content/sps/jp/ja/search-results.html

    vertical systems

    Miller Vi-GO Automatic Pass-Through Kit with Stainless Steel cable

    Uninterrupted fall protection – uniquely-designed: patent-pending Vi-Go Cable

    製品概要
    Features & Benefits:
    • Sleeve automatically bypasses intermediate cable guides: keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall
    • Easy: one-hand operation for attachment/detachment from the system. No pins/ chains or external parts to lose or damage.
    • Automatic pass-through cable guides secure lifeline to prevent cable wear and enable the system to accommodate curves
    • Attachment mechanism engineered to prevent incorrect installation: ensuring greater safety. Unit will not open if attached incorrectly.
    • Cable sleeve integrated shock-absorbing element
    • Accommodate 5/16-in. (8 mm) or 3/8-in. (10 mm) cable
    Other system kits are available in 10-ft. (3.0m) increments up to 300 ft. (91.4m): and then 50-ft. (15.2m) increments up to 500 ft. (152.4m) (e.g. To place an order for a Vi-Go system kit with 250-ft. (76.2m) length cable: the model number is VG/250FT)
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list