/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    rope grabs and vertical lifelines

    RopeGrab 500

    Light, industry-proven, stainless steel removable automatic or manual fall arresters. Rope grabs prevent workers from falling during ascent or descent. Suitable for both vertical and horizontal applications.

    製品概要
    12mm Ø of the rope. The length varies according to the model purchased. Maximum user weight of 140 kg. Possibility to keep the device on the harness during installation. Equipped with a permanent locking system to offer an immediate block. No risk of the product falling down on the rope duringinstallation. Suitable for rescue applications. Can be used as rope adjustment device (EN 12841/A:2006). Can be used as anchoragedevice (EN 795/B:2012) 18 kN. Compliant to EN 353-2:2002.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1035950
    1035950