/content/sps/jp/ja/search-results.html

    rope grabs and vertical lifelines

    Miller MicroLoc™ Trailing Rope Grab, Retail

    Trailing models offer complete hands-free operation for increased productivity. In the event of a fall Miller rope grabs lock quickly.

    製品概要
    This microloc trailing wire rope grabs move easily up and down vertical lifelines providing continuous fall protection. Trailing models offer complete hands-free operation. In the event of a fall: this rope grabs lock quickly. It has compact design: corrosion-resistant stainless-steel construction. This rope grabs are designed for 5/8-Inch synthetic rope lifeline with a minimum tensile strength of 5000-Pound: secured to an anchorage independent of the worker's platform. Recommended for agriculture: construction: government: manufacturing: municipal services: oil and gas industries and utilities. It controls confined space and fall from height hazards. Lightweight and easy to use. Available in universal size. Measures 10-Inch length by 8-Inch width by 5-Inch height.
    • Microloc trailing wire rope grabs for 5/8-Inch wire rope
    • Trailing models offer complete hands-free operation: in the event of a fall: this rope grabs lock quickly
    • It has compact design: corrosion-resistant stainless-steel construction
    • Meets all applicable OSHA: ANSI and CSA standards.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list