rescue and descent
Miller Rope Ascenders (EUR)
Miller Rope Ascenders (EUR)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
Manual ascenders and specific knots allow the climber to access and position himself in a hands-free position at any point along the climbing line.
The Rope Ascender ideally is used in conjunction with a foot-loop. The manual ascender is a lightweight alloy handle that enables the operator to ascend a fixed rope.
The Cam-Clean Ascender is used in conjunction with the rope ascender, the chest ascender is designed to hold the operator in a comfortable upright position. Increased safety with an anti-return system.
Hazards
- Fall from height
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン