rescue and descent
Miller Rescue And Evacuation Equipment
Miller Rescue And Evacuation Equipment
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
During a rescue operation, safety is of paramount importance, but time and nature are often against you. A well-planned and rehearsed operation will result in a positive result.
Miller by Sperian offers a comprehensive range of technical rescue equipment from self-operated evacuation devices, to class-leading stretchers and body splints.
The equipment listed allows users to perform vertical lowers and raises of a stretcher-borne casualty, plus implement a diagonal cableway. It also includes provision for work and rescue in confined spaces.
Recommended Industries/Use
- Other
- Wind Energy
Hazards
- Fall from height
Warranty Information
Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン