/content/sps/jp/ja/search-results.html

    horizontal lifeline systems

    Miller Xenon® Permanent Horizontal Lifeline System

    Miller Xenon® Permanent Horizontal Lifeline System

    製品概要
    CUSTOM ENGINEERED SYSTEM
    Xenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.

    Hands-free fall protection
    Whether it’s along a rooftop: inside an arena or high atop a suspension bridge: this system provides “hands-free” fall protection for a variety of configurations: straight or curved: multiple bends: floors: ridgelines or frontal posts. A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline: increasing mobility and promoting worker safety.

    Simple and Versatile
    Because of its versatility: simplicity and minimal maintenance: a Xenon System is the perfect solution for engineers: architects and contractors to provide secure safety access on new buildings: industrial sites: railcars: pipe racks: arenas: bridges: etc.

    Features & Benefits:
    • Easy installation — either in-house maintenance personnel under the supervision of an installation technician: or by a certified Xenon installer
    • Stainless steel components withstand harsh environments
    • Söll System Design Software calculates specifications for any application: easy to navigate and available in multiple languages
    • Worker attaches using a shock-absorbing lanyard and full-body harness
    Xenon Overhead Shuttle: 25223/
    Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts: ideal for harsh: highly-corrosive environments.

    4-in-1 Shock Absorber
    Serves as shock absorber: turnbuckle: tension indicator and fall indicator: provides easy and safe access/exit.

    Intermediate Brackets
    May be replaced without disassembling or replacing the stainless steel cable.
    仕様
    マニュアル・ガイド
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Miller Xenon® Permanent Horizontal Lifeline System - User Manual
    application/pdf 2.22 MB
    11/8/2021
    2.22 MB
    その他
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    26350 Tender Text File
    text/plain 892 Bytes
    1/15/2025
    892 Bytes
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Miller Xenon® Permanent Horizontal Lifeline System - User Manual
    application/pdf 2.22 MB
    11/8/2021
    2.22 MB
    26350 Tender Text File
    text/plain 892 Bytes
    1/15/2025
    892 Bytes
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Miller Xenon® Permanent Horizontal Lifeline System - User Manual
    2.22 MB
    11/8/2021
    26350 Tender Text File
    892 Bytes
    1/15/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1005709
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    1005709
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_15860
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_15860
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_22609
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_22609
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23496
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23496
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23500
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23500
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23938
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_23938
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25588
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25588
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25684
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25684
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25750
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_25750
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_26266
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system
    FPH_26266
    https://s7d1.scene7.com/is/image/Honeywell65/honeywell-miller-xeon-permanent-horizontal-lifeline-system