/content/sps/jp/ja/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    水平型ライフラインシステム

    Miller Rigid Rail Systems

    Miller Rigid Rail Systems

    製品概要
    AVAILABLE IN VARIOUS CONFIGURATIONS AND SUPPORT CENTER DISTANCES
    Rigid Rail Systems provide the highest degree of mobility and safety: while reducing the risk of injury in elevated work environments. The safest solution for virtually every environment. Featuring an open track design: exclusively engineered for easy movement.

    Easily Customizable

    Cost Effective


    Features & Benefits:

    Inverted “L” SystemProviding fall protection coverage while working on top of vehicles or elevated machinery. The single foundation design is ideal in areas where space for a foundation is limited. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage. System height is 30 ft. or 32 ft.: depending which model is selected: and can hold up to (2) two workers at a time.

    “T” Dual Track System
    Providing dual fall protection coverage for those working on top of vehicles or elevated machinery. The single foundation design and parallel tracks make this system ideal for railroad tracks running parallel in close proximity to each other or two truck loading stations. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage. System height is 32 ft. and can hold up to (4) four workers at a time.

    “P” Series System
    Providing a portable and economical solution for fall protection needs in areas that require temporary fall protection. The modular design allows for the system to be transported by forklift to a new location in just minutes. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage.System height is 25 ft. to 27 ft. depending which model is selected and can hold up to (2) two workers at a time.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list