/content/sps/jp/ja/search-results.html

    harnesses

    Revolution 1

    Revolution 1

    製品概要

    FOR SITE WORK CONSTRUCTION
    Designed to meet the durability: all-day comfort and safety requirements while working at heights on a construction site: the new Miller Revolution™ Construction Harness offer the same key features that the original Miller Revolution Harnesses are known for.

    Heavy-Duty Webbing
    The harness uses a heavy-duty webbing that is almost twice as strong as the standards require: and is certain to provide the longest service life possible.

    Integrated Back/Shoulder Pad
    Built with the new back/shoulder padding it enables optimum air flow: while providing all-day comfort: even in the shoulders when carrying a full load of tools.

    Features & Benefits:
    • Standard Features
    • All Miller premium harnesses are rated to 400 lbs. (181.4 kg) capacity
    • Web Finials – Clip-on design safely organizes webbing after proper adjustment
    • Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
    • PivotLink™ Connection – Provides attachment point for belts/tools/accessories
    • Cam Buckle – Easy: one-hand adjustment/release allows simultaneous adjustment of shoulder straps
    • Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list