harnesses
Python 2
Python 2
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Miller DuraFlex Python™ Ultra Harnesses WITH HIGH-STRENGTH ABRASION-RESISTANT WEBBING
DuraFlex Python™ Ultra Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.
Easy To Fit
Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
Comfortable & Durable
Tubular: high-strength: abrasion-resistant webbing with high-density: water-repellant foam features contoured edges to improve comfort.
Features & Benefits:
• Easy To Fit
• Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort.
• Comfortable & Durable
• Tubular: high-strength: abrasion-resistant webbing with high-density: water-repellant foam features contoured edges to improve comfort.
• Convenience
• Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
• Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
• Strength and Flexibility
• Sub-pelvic strap distributes weight for added support after a fall
• Forged steel back D-ring for maximum strength and dependability
• Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
• User-Friendly
• Solid color leg straps help the wearer orient the harness for ease of donning
• Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン