/content/sps/jp/ja/search-results.html

    harnesses

    Miller Revolution Harness with Dualtech Webbing - Side D-Rings & Pad

    Miller Revolution Harness with Dualtech Webbing - Side D-Rings & Pad

    製品概要
    Designed to meet the durability: all-day comfort and safety requirements while working at heights: the Miller Revolution™ reinvents harness safety and functionality with features developed to meet key: user-identified needs: comfort: fit: ease-of-use: style: durability: compliance: flexibility and convenience.

    Features & Benefits:
    • Patent-pending DualTech™ webbing offers a soft: textured inside and a durable: chemical-resistant polyester outer material. Tested to 7:000 lbs. (31 kN) minimum tensile strength (40% stronger than ANSI requirements) for greater safety and longer service life.
    • New back/shoulder padding allows optimum air flow: while providing all-day comfort: even in the shoulders when carrying a full load of tools
    • Innovative Cam Buckles provide easy: one-hand adjustment
    • Unique rotary design of the PivotLink™ Connection provides greater comfort in bending and improved mobility
    • Integrated Accessory System provides connection points for belts: tools and accessories
    • Rated to 400-lbs. (181.4 kg) capacity
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list