/content/sps/jp/ja/search-results.html

    harnesses

    Miller DuraFlex™ Stretchable Harnesses

    Miller DuraFlex™ Stretchable Harnesses

    製品概要
    WEBBING WITH STRETCHABLE ELASTOMER FIBERS
    Patented Miller DuraFlex™ Harnesses feature specially formulated elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.

    Improve Safety
    With added comfort: DuraFlex™ Harnesses offer wider end-user acceptance - A comfortable harness is worn properly: enhancing compliance and safety on the job site.

    Productivity
    Because DuraFlex Harnesses™ are stretchable: the worker has greater mobility with less fatigue. Rated to 400-lbs. (181.4 kg) capacity.

    Features & Benefits:
    Stretchable Webbing
    • Provides maximum comfort and maneuverability
    • Resists environmental effects to maintain its high-performance level
    • 6:000 lb. tensile strength surpasses the standard
    Convenience
    • Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
    • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
    Strength and Flexibility
    • Sub-pelvic strap distributes weight for added support after a fall
    • Forged steel back D-ring for maximum strength and dependability
    • Soft: flexible D-ring pad for added comfort
    Fully-Adjustable
    • Buckle adjustments in the shoulder: chest and leg straps ensure proper fit
    • Varying combinations of friction: mating and tongue/grommet buckles are available
    User-Friendly
    • Solid color leg straps help the wearer orient the harness for ease of donning
    • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
    Construction Harness
    • Permanently attached back pad with positioning side D-rings
    • Removable body belt
    Ms. Miller® Harness
    • The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker
    • The special design keeps shoulder straps at the side and away from the chest: offers better hip support: and increases comfort
    Tower Climbing Harness
    • Attached body belt with positioning side D-rings and accessory rings
    • Back pad: and an enhanced saddle seat with D-rings and padding for extended positioning
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list