/content/sps/jp/ja/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    ハーネス

    Miller™ Contractor Non-Stretch Harnesses

    Miller™ Contractor Non-Stretch Harnesses

    製品概要
    WITH NON-STRETCH WEBBING
    The lightweight Contractor Harnesses are meant to provide greater comfort for construction workers: helping them carry more weight and face minimum discomfort/stress on the jobsite.

    Enhanced Comfort
    Unique combination back D-ring pad/shoulder pads minimize discomfort/stress around the neck and shoulders when using a tool belt.

    Additional Support
    A removable waist belt allows a worker to accommodate tool pouches.

    Features & Benefits:
    • Lightweight design
    • Non-stretch webbing
    • Single: back D-ring for fall protection
    • Tongue buckle leg straps for easy adjustment
    • Friction buckle shoulder adjustments: mating buckle chest adjustment
    • Self-contained label pack positioned for easy access
    • Two (2) pull-free lanyard rings
    • Rated to 400-lbs. (181.4 kg) capacity
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list