/content/sps/jp/ja/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    落下防止部品とアクセサリ

    Miller Welding Products

    Miller Welding Products

    製品概要
    FALL PROTECTION FOR WELDING ENVIRONMENTS
    Fall protection products designed to meet the challenges of welding environments. Available in Lightweight/Comfort and Heavy-Duty Harness models: Miller welding products also include a variety of connecting devices and anchorage connectors.

    Lightweight/Comfort Welder Harness
    A complete line of lightweight: comfort welder harnesses features blue: flame-retardant Nomex® webbing to protect against weld splatter. The special inner Kevlar® core adds strength and high-temperature resistance. Contrasting webbing colors make inspection easier.

    Heavy-Duty Welder Harness
    Designed with rugged black Kevlar® webbing to withstand harsh welding environments. Meets ASTM F887 Arc Test requirements and are rated for arc exposure. All models feature quick-connect buckles on the chest strap for easy/fast donning.

    Features & Benefits:
    • Rated to 400 lbs. (181.4 kg) capacity when using a SofStop shock absorber (940K)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list