/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    combisafe

    Escalib

    Modular design Stair tower Escalib can be installed quickly and very simply in many applications. Escalib is one of the fastest and simplest stair towers on the market.

    製品概要

    Modular design Stair tower

    Escalib can be installed quickly and very simply in many applications

     

    Escalib is one of the fastest and simplest stair towers on the market. For applications where there are space constraints, such as city centres, lift shafts, and roads between carriageways, Escalib is the only quick and cost-effective stair tower solution.  With just 3 main components Escalib offers flexibility and mobility for the user.

     

    Escalib can reach heights up to 20m without the need to do additional calculations and thanks to its modularity can rotate 90degrees to line up the tower exit appropriately.

     

    The modules have a very small footprint (1.68mx1.68m), and on the corners the steps are >1m wide, which offers more than enough room for two workers to cross paths or one person to rest

    Part no.

    Item

    Weight (kg)

    Quantities

    CT5000

    Base

    184

    1

    1

    1

    1

    1

    1

    1

    1

    CT5001

    Module

    380

    1

    2

    3

    4

    5

    6

    7

    8

    CT5002

    Gate

    15

    1

    1

    1

    1

    1

    1

    1

    1

    CT50001

    Coupler

    2.0

    0

    2

    2

    2

    4

    4

    6

    6

    CT50004

    Anchor arm

    2.7

    0

    2

    2

    2

    4

    4

    6

    6

    Max height serviced (m)

    2.5

    5.0

    7.5

    10.0

    12.6

    15.1

    17.6

    20.1

    • Access all levels without the need of additional modifications
    • Constructed from tough galvanized materials
    • A compact footprint so can be installed in narrow places
    • Fast relocation of the stairway can be done with a crane in less than 1 hour
    • Up to 8 modules can be attached
    • No need for certified scaffoldings to install it
    • Escalib requires very little maintenance
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list