/content/sps/jp/ja/search-results.html

    counterweight system

    COMBISAFE® Counterweight Lever Arm

    ART. NO. 11317

    製品概要
    The lever arm can be fitted either in the ‘n’ position, as a raised support for access to roof deck, or at deck level in the ‘U’ position for easier passage for workers along roof edge line. They may also be moved sideways with the weight still attached using the Counterweight Trolley, or detached from the weight and swung in alongside the guardrail for unobstructed access to the roof area.• Weight 10.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list