face shields
Protecto-Shield
Protecto-Shield
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Constructed of tough thermoplastic for superior heat protection.
- Designed with a chemical splash drip edge to prevent fluids from splashing down inside the visor.
- Easy sizing and tension adjustment for individual visor positioning .
- Visors easily attach with no snaps: posts or levers.
- Available with ratchet headband with tension knob that allows easy sizing and adjustment for individual visor positioning.
- Available with pinlock headband that provides adjustments similar to a baseball cap.
- Available in propionate: polycarbonate and acetate for a variety of environments.
- Popular industry sizes and thicknesses.
- Easy attachment without snaps: posts or levers: reinforced edge to resist cracking.
- Universal hole pattern allows the use of Sperian visors with other popular manufacturers’ headgear.
- Aluminum bound acetate replacement visors form easily for a contoured: customized fit.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン