/content/sps/jp/ja/search-results.html

    safety goggles

    Uvex Stealth® Readers

    Uvex Stealth Readers

    製品概要
    Uvex Stealth Readers provide the protection and comfort of a Uvex Stealth® goggle with increased magnification for close-up inspection or fine detail work. It has Uvextreme AF lens and 3 diopter strengths including +1.5: +2.0 and +2.5 magnifications. Easy replacement system. Made in the USA.

    Features & Benefits:
    • PC: Uvextreme AF
    • Polypropylene: elastomer goggle body
    • Quick-adjust: latex-free Neoprene headband
    • Available in classic toric lens and OTG
    • Easy and economical lens replacement system
    • Modern design
    Certifications
    • ANSI Z87.1+ - 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • D3
    Polycarbonate Lens Coatings available in:
    • Uvextreme AF lens coating with three diopter strengths: +1.5: +2.0: +2.5 magnifications
    Fit:
    • Polypropylene: soft: elastomer body flexes and conforms to the face for a secure: gap-free: comfortable fit
    • Pivoting: easy-adjusting: latex-free Neoprene headband
    • Easy and economical lens replacement system
    • Modern design: high comfort and protection
    Protection:
    • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Certified to meet D3 standards
    • U6 grade –level filtering 99.9% UVB/UVA protection
    Value Proposition:
    • Easy and economical lens replacement system
    • Made in USA
    • Uvex Stealth Reading Magnifiers is also available in classic toric lens: and OTG
    Style:
    • Modern: full protection and comfort
    Competitive advantages:
    • SCT: MMT-MULTI MATERIAL TECHNOLOGY®: HYDROSHIELD® AF
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list