safety goggles
PAINTER'S SAFETY KIT Retail
Honeywell Painter Safety Goggle kit offers anti-fog: anti-splash: impact: and chemical safety protection against hazards on the job. Includig 10 Peel-off lens covers included to extend the life of the lens.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Indirect ventilation styles for impact or splash applications. Offers full protection and comfort.
- Clear Polycarbonate Lens with Uvextra™ Anti-fog Coating.
- Adjustable Neoprene Headband.
- Goggle with sleek wrap-around styling for a 180-degree: clear field of vision.
- Pivoting headband clips to adjust strap around hard hats or hearing protection
- 10 Peel-off lens covers included to extend the life of the lens.
- Can be worn over most prescription eyewears.
- Meets ANSI Z87.1+ 2015 (High Impact). Tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン