safety goggles
Honeywell Uvex® Stealth Goggles
Honeywell Uvex® Stealth Goggles
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Polycarbonate, toric lens, HydroShield® Anti-fog coating
- Polypropylene, elastomer goggle body
- Quick-adjust latex-free headband
- Available in clear and gray lens tints
- Available in OTG and Readers
- Rx insert available
- Easy and economical lens replacement system
- ANSI Z87.1+
- CSA Z94.3 certified
- Meets D3
- Available in HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Available in Ultra-dura® Hardcoat/Anti-Scratch coating
- Toric lens that provides superior optics and peripheral vision
- Polypropylene, MMT, soft, elastomer body flexes and conforms to the face for a secure: gap-free, comfortable fit
- Pivoting: easy-adjusting latex-free headband available in Neoprene or fabric
- Available in different frame colors
- Easy and economical lens replacement system
- Excels in comfort and protection
- Certified to meet ANSI+
- CSA Z94.3 certified
- Certified to meet D3 standards
- U6 grade –level filtering 99.9% UVB/UVA protection
- Available in clear and gray lens tints
- Easy and economical lens replacement system
- Made in USA
- Uvex Stealth is also available in OTG and Readers
- Rx insert available
- Gap-free, complete protection and comfort
その他
- Browbar
- Soft
- Lens Replacement Style
- Snap-Fit
- Features & Benefits
- Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Headband Material
- Neoprene
- Headband Included
- Yes
- Frame Flexibility
- Adjustable headband
- OTG Compatible
- Yes
- Headband Color
- Gray
- Lens Material
- Polycarbonate
- Lens Coating
- HydroShield AF
- Frame Color
- Teal
- Lens Color
- Clear/Amber/Gray
- Standards
- ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Venting
- Indirect
その他
- Browbar
- Soft
- Lens Replacement Style
- Snap-Fit
- Features & Benefits
- Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Headband Material
- Neoprene
- Headband Included
- Yes
- Frame Flexibility
- Adjustable headband
- OTG Compatible
- Yes
- Headband Color
- Gray
- Lens Material
- Polycarbonate
- Lens Coating
- HydroShield AF
- Frame Color
- Teal
- Lens Color
- Clear/Amber/Gray
- Standards
- ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Venting
- Indirect
- Browbar : Soft
- Lens Replacement Style : Snap-Fit
- Features & Benefits : Polycarbonate, toric lens, HydroShield® Anti-fog coating; Polypropylene, elastomer goggle body; Quick-adjust latex-free headband; Available in clear and gray lens tints; Available in OTG and Readers; Rx insert availableNEWLINEEasy and economical lens replacement system
- Headband Material : Neoprene
- Headband Included : Yes
- Frame Flexibility : Adjustable headband
- OTG Compatible : Yes
- Headband Color : Gray
- Lens Material : Polycarbonate
- Lens Coating : HydroShield AF
- Frame Color : Teal
- Lens Color : Clear/Amber/Gray
- Standards : ANSI Z87.1+; CSA Z94.3 certified; Meets D3
- Venting : Indirect
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン