safety eyewear
Uvex Mercury™
Uvex Mercury
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Available in Uvextra AF, anti-scratch Hardcoat
- Wraparound lens offers side protection
- Soft padding runs length of temple
- Nosepiece has soft flexible “fingers”
- Available in variety of lens tints
- ¾ frame: modern styling with clean lines
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextra AF coating
- Anti-scratch Hardcoat coating
- Soft padding runs the length of the temple
- Nosepiece has soft flexible “fingers” that adjust and comfort to your profile
- Frame is modern and sturdy, yet offers comfortably snug fit
- Wraparound dual lens design offers panoramic field of vision and added side protection
- Offers a snug yet comfortable fit
- Available in variety of lens tints
- Certified to meet ANSI+ 2015 standard
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Provides panoramic field of vision and side protection.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン