safety eyewear
Uvex Livewire®
Uvex Livewire
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Polycarbonate lens, HydroShield® Anti-fog coating and Uvexstreme® Plus Anti-fog coating
- Foam subframe, padded temple, ratcheting temples (US version only), adjustable headband (included)
- Simple temple-to-headband exchange system
- Full frame, extreme style
- US version meets ANSI Z87.1+
- CAN version meets CSA Z94.3
- HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Available in Uvextreme® Plus coating
- Precision-design foam subframe contours around the eyes
- Padded temples provide ideal tension and flex
- Ratchet in adjustable temples for US version offers lens inclination angle by up to 15%
- Upper and side ventilations channels in the frame for enhanced anti-fog performance
- Adjustable cloth headband, easy temple-to-headband quick and easy
- US ratchet-version is certified to meet ANSI+ and CAN non-ratchet version meets CSA Z94.3
- U6 grade –level filtering >99.9% UVB/UVA protection
- 100% dielectric
- Available in wide assortment of lens tints
- Simple temple-to-headband exchange system
- Rx model available
- Full-frame, Extreme coverage
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン