safety eyewear
Uvex Hypershock®
100% Dielectric: 100% Style
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Polycarbonate Lens, available in HydroShield® Anti-Fog and Uvextreme® Anti-Fog coatings
- Soft, molded nosepiece and temple inserts
- Available in various lens tints including specialized mirrors, polarized and photochromic lenses
- Ideal for indoor/outdoor use, and is 100% dielectric
- Full-frame: sporty
- ANSI Z87.1
- HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Uvextreme® Plus Anti-Fog coating for 10X longer anti-fog and 2X scratch resistance
- Available in Photochromic coating and Polarized lenses
- Lightweight, wraparound frame provides superior fit, coverage, side protection and peripheral vision
- Soft, molded inserts along the temple offer comfortable and secure fit
- Integrated hinge mechanisms with dual cam action
- Available in 3 frame colors
- Certified to meet ANSI
- 100% dielectric
- SCT U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in wide range of lens tints to address the needs of virtually any work environment
- Ideal for indoor/outdoor environments including hot, humid conditions
- Full-frame: Sporty
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン