/content/sps/jp/ja/search-results.html

    safety eyewear

    Howard Leight Sharp Shooter Series Retail

    Uvex A700 Series Eyewear: Light weight design and various tint colors

    製品概要
    Featuring a wraparound lens: the Howard Leight by Honeywell A700 Sharp-Shooter Shooting Glasses provide a 180° field of vision for excellent visibility on the shooting range or in the field. The versatile clear lens is suited to indoor or outdoor use: including shooting sports or fishing. These shooting glasses have a sporty: lightweight design with rubber temple tips and a molded universal nose bridge to ensure a secure fit.. This protective eyewear features an impact-resistant lens that is certified to ANSI and CSA safety standards and comes with a scratch-resistant hardcoat for longer wear. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • Wraparound 9-base polycarbonate lens provides a 180° field of distortion-free vision
    • Scratch-resistant hardcoat lens coating for longer lens life
    • Lightweight: flexible temples with padded rubber tips ensure all-day comfort
    • Molded universal nose bridge provides a comfortable fit: clear lens is suitable for most indoor and outdoor settings
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list