/content/sps/jp/ja/search-results.html

    safety eyewear

    Howard Leight Genesis® Retail

    Wrap-around lens provides exceptional peripheral vision and protection. Flexible fingers adjust to most nasal profiles. Elastomer browguard deflects impact. Adjustable temples and lens inclination.

    製品概要
    Howard Leight by Honeywell Genesis Sharp-Shooter Anti-Glare Shooting Glasses are engineered for maximum comfort and protection.

    The Uvextreme anti-fog lens coating combines with a ventilation channel to minimize fog and moisture.

    The dual-action HydroShield anti-fog lens coating. is the best anti-fog coating ever available in Howard Leight protective eyewear. It provides up to 60X longer lasting fog-free performance: even after extended wear and repeated cleanings. It also provides 2X greater scratch resistance than any safety glasses with our next best anti-fog coating. These shooting glasses feature high-impact standards and 99.9% UV coverage to keep your eyes safe. Ideal for use at the range or as hunting glasses: the clear lens is suitable for most indoor and outdoor environments. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • Various tints color and coatings available – Uvextreme or Hydroshield.
    • 9-base wraparound uni-lens style offers maximum protective coverage and superior peripheral vision: soft: elastomer browguard diffuses impact while providing comfort at all key points
    • Soft: adjustable nose piece fingers conform to almost any nasal passage: adjustable temple length and lens inclination for customized fit
    • Ventilation channel between frame and lens controls fog and moisture in eye socket area
    • All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list