safety eyewear
Howard Leight Acadia™ Retail
SPORTY & LIGHTWEIGHT: Bold: sport-inspired 3/4 frame is lightweight but delivers superior comfort and high performance protection: designed to fit a wide range of head sizes for increased coverage
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The clear lens model is suitable for most indoor and outdoor shooting environments: while the amber lens model serves to enhance contrast in low-light shooting environments. Various anti-glare tints are also available to minimize eye strain: and for transitioning from indoors to outdoors. These shooting glasses meet ANSIZ87.1-2015 impact standards and offer 99.9% UVA/UVB protection. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
- SPORTY & LIGHTWEIGHT: Bold: sport-inspired 3/4 frame is lightweight but delivers superior comfort and high performance protection: designed to fit a wide range of head sizes for increased coverage
- ANTI-SCRATCH: Hardcoat provides long-lasting scratch-resistance against scuffs: scrapes and abrasions that can impair your ability to aim and shoot accurately
- CUSTOM FIT: Premium integrated hinge provides customized fit and temple control when opening and closing
- DESIGNED FOR SHOOTING: Ribbed nose piece and soft: molded inserts along the temple provide a secure: comfortable fit for true aiming and shooting
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン