safety eyewear
Honeywell Uvex Avatar™
Honeywell Uvex Avatar™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- PC Lens: HYDROSHIELD® AF and Hardcoat
- Ratchet: wire-core: adjustable temples: flexible nose: MMT
- Indirect venting system: soft brow frame with MMT
- Available in four modern frame colors and five lens tints
- ¾ frame: contemporary stylish fit for high performance
- See Uvex Avatar™ OTG over-the-glass spectacle for Rx needs
- ANSI Z87.1+
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Hydroshield Anti-fog for 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating
- Hardcoat
- Built with MMT providing a high level of adjustability
- 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
- Soft: wire-core temples to customize to any facial profile
- Flexible nose pads to fit any nasal profile and reduce slippage
- Soft brow frame with indirect venting
- Frames available in a variety of colors
その他
- Standards
- ANSI Z87.1+, CSA Z94.3
- Temple Options
- Ratchet, wire-core, adjustable temples
- Product Family
- Avatar
- OTG Compatible
- Yes
- Lens Coating
- HYDROSHIELD® AF and Hardcoat
- Frame Style
- 3/4 frame
その他
- Standards
- ANSI Z87.1+, CSA Z94.3
- Temple Options
- Ratchet, wire-core, adjustable temples
- Product Family
- Avatar
- OTG Compatible
- Yes
- Lens Coating
- HYDROSHIELD® AF and Hardcoat
- Frame Style
- 3/4 frame
- Standards : ANSI Z87.1+, CSA Z94.3
- Temple Options : Ratchet, wire-core, adjustable temples
- Product Family : Avatar
- OTG Compatible : Yes
- Lens Coating : HYDROSHIELD® AF and Hardcoat
- Frame Style : 3/4 frame
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン