/content/sps/jp/ja/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    絶縁ブランケット

    Without Eyelets

    Without Eyelets

    製品概要
    Salisbury Insulating Blankets without Eyelets are available in Class 2 and Class 4 in two types of material: Type I natural rubber, and Type II SALCOR, which is a highly flexible, corona-resistant polymer with excellent aging and weathering qualities. Salisbury insulating blankets feature a reinforced beaded edge for added strength and tear-resistance.Features & Benefits:● CONSISTENCY The Salisbury blanket is manufactured from materials that are precisely measured in an automated weighing system to ensure batch-to-batch consistency.● VALUE: SALCOR® blankets will last longer and provide maximum value and protection. Not all rubber blankets are manufactured equally. Ask for the best, ask for Salisbury’s rubber insulating blankets.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list