/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    insulating blankets

    Eyelet Style

    Eyelet Style

    製品概要
    Eyelet Style Insulating Blankets were designed to be easily secured in place by using blanket pins, Snap Buttons or Ty-Straps (available on page B-9) Eyelet blankets are flexible and feature a reinforced beaded edge and eyelets for added strength and tear-resistance.Features & Benefits:● HIGH QUALITY Salisbury’s Type II SALCOR® Blankets are of the highest quality available today. They will hold their color and flexibility, and will maintain physical properties and dielectric strength, required by ASTM standard, in the field longer than any other blanket on the market. OZONE RESISTANT The Orange SALCOR is manufactured from a well researched blend of prime EPDM, which is naturally resistant to Ozone. This blend of Prime EPDM offers superb flexibility: similar to that of a Type I natural rubber blanket. This ensures the Salisbury Type II SALCOR blanket will pass the ASTM D 1048 Ozone Tests both, Method A and Method B.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list