/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    electrical protection accessories

    Cleaners

    Cleaners

    製品概要

    SCRUBS® Towelettes are pre-moistened, heavy duty hand cleaner towels that work fast to loosen, dissolve, and absorb dirt and grease, and will not harm rubber gloves. Our powerful yet safe cleaning agents work together with an absorbent, non-scratching abrasive cleaning towel. The citrus-based formula easily removes soil from your hands and leaves them cleaned and conditioned anywhere you’re working. And after cleaning your hands, there is enough absorbency to clean your tools and other surfaces with the same towel. These shop size (10.5” x 12.25”) durable towels quickly remove tough-to-clean substances including lubricants, tar, oils, wax, caulk and much more.

    TEN-FOUR® GLOVE DUST is a cooling, frictionless powder that absorbs moisture and perspiration when wearing rubber gloves, which has been reformulated to use corn starch. Provides extra comfort while preventing gloves from getting sticky. The 5 ounce bottle easily fits in a pocket or glove bag. The 4-quart bulk package is used in test labs as a dusting powder when cleaning and testing.

    SUPER SALCO® Cleaner is a concentrated detergent with a special grease release formula that removes oils, grease, and dirt from natural rubber and SALCOR® rubber equipment. Suitable for washing linemen’s rubber gloves, sleeves, and other specialty equipment, by hand or in commercial washing machines. Also works well on fiberglass and other materials. Just dilute with water, apply with a rag or sponge and rinse thoroughly.

    SALCON ® Silicone Spray is specially formulated to reduce friction on SALCOR® only. Forms an oxygen barrier which helps reduce corona cutting and weather checking on rubber equipment. May also be used to spray spark plugs and battery terminals in damp weather to assist in starting.

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1461-ES
    1461-ES
    S4-ES
    S4-ES
    S99-ES
    S99-ES