/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    electrical protection accessories

    Canvas Buckets and Bags

    Canvas Buckets and Bags

    製品概要
    Salisbury Tool Buckets are constructed of extra-heavy-duty canvas duck and reinforced with a one-piece formed leather bottom with a 3” (76mm) cuff for rugged service and long life. The standard tool buckets, 30 and 40, are both collapsible for easy storage and feature a poly braid rope handle. The 30 features a 6” x 8” interior pocket. The oval tool bucket, 50, designed to attach to aerial baskets, features 6 inner tool pockets and two plastic hanging hooks.Features & Benefits:● Salisbury Tool Bags are useful for carrying and storing all sorts of equipment and tools. Constructed for long life and rugged service from one piece of #8 natural canvas fastened to a steel frame. The vinyl coated nylon bottom is cemented and double stitched to the bag and protected with steel studs and a reinforcing 3.5” (89mm) cuff. Handles are made from a heavy polypropylene webbing and straps are made of top grain harness leather.● Line Hose and Blanket Bags are convenient for raising and lowering bulky items up and down a pole, as well as for storage. Constructed of #6 duck, sewn with nylon thread, and reinforced with a heavy rubber bottom. Features a top ring to hold the bag open and a strong 1/2” (12.7mm) poly braid rope handle, reinforced with polymer. 8” (178mm) diameter bags are used for conventional style line hose, while the 12” (305mm) diameter bags were designed for Class 4 extended lip line hose.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    50C-ES
    https://s7d1.scene7.com/is/image/Honeywell65/canvas_buckets_bags
    50C-ES
    https://s7d1.scene7.com/is/image/Honeywell65/canvas_buckets_bags