/content/sps/jp/ja/search-results.html

    dielectric footwear

    Bob Sole - Non Buckle Overshoe

    Bob Sole - Non Buckle Overshoe

    製品概要
    Salisbury now offers improved 51511 non-buckle overshoe. The improved overshoes include a bob sole with aggressive tread for better traction. The deep heel and improved arch are specially designed for climbing ladders comfortably. The wider opening allows for easier on/off. This Bob Sole - Non-Buckle Overboot, comes in Whole Sizes 7-16.Features & Benefits:● ASTM Dielectric Footwear provides extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are 100% waterproof and made from premium grade ozone resistant rubber. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy to get on and off. The sole has a durable construction with a non-skid bar tread outsole.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    51511 10-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 10-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 11-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 11-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 7-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 7-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 9-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511
    51511 9-ES
    https://s7d1.scene7.com/is/image/Honeywell65/51511