/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    arc flash ppe

    Insulating Aprons

    Insulating Aprons

    製品概要

    Salisbury has gone to great lengths to protect workers from low voltage electrical hazards. Salisbury’s Insulating Aprons are made from a high strength fabric reinforced Type II rubber in unique colors; making it easy to identify and highly visible in the work area. Salisbury’s Type II rubber Insulating Aprons meet ASTM F2320 standards.

    The Insulating Apron includes two Nomex® webbed bib straps and two Nomex® waist straps with nonmetallic buckles. All the straps are attached with reinforced stitching and Nomex® thread. The insulating apron has straps that can be buckled around the back and around the neck which gives wearers a comfortable and supportive fit. The straps are adjustable so that one size will fit most wearers. The apron measures 42” from the top of the bib and has a full width of 30” to wrap around the front of most workers. Use these aprons where there is a possibility of accidental contact with energized equipment or lines. These products are not intended for purposeful contact with energized equipment.

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    APR0
    https://s7d1.scene7.com/is/image/Honeywell65/Insulating_Aprons
    APR0
    https://s7d1.scene7.com/is/image/Honeywell65/Insulating_Aprons
    APR00
    https://s7d1.scene7.com/is/image/Honeywell65/Insulating_Aprons
    APR00
    https://s7d1.scene7.com/is/image/Honeywell65/Insulating_Aprons