/content/sps/jp/ja/search-results.html

    single gas

    ToxiPro® Single Gas Detector

    The ToxiPro is a single sensor gas detector that can be configured to detect either oxygen (O2) or one of a variety of toxic gases.

    製品概要
    The ToxiPro® reusable, single gas detector is an integral part of the IQ Management System that gives you complete control.Product Overview:You should never compromise on safety. The field replaceable ToxiPro® single-gas detector has three visual alarm windows that come standard with both high visibility yellow (warning) and red (danger) alarm LEDs that flash and chase. New enhancements for the IQ Management System provide automated email alerts so you and your entire group are in control by knowing instantly what alarms are occurring and more specifically, with customizable settings, only the alarms that are important to you. You can now be assured that during an incident you will know who was wearing the monitor, what work area they were in, when the event took place and what type of alarm event they experienced. Incident investigation time is now reduced with more detailed information about the alarm.Additional Features and Benefits:Design • Compact and rugged • IP66/IP67 rated protection against dust and water ingress • Over-molded boot • One button operation • Large display (backlit) • Loud alarm – 10% louder than previous model • High Visibility Yellow and Red alarm LED(s)Logging and Download • Built-in Black-box Event Logger (100 events) • IrDA® PC communication • Available with dataloggerBattery • Replaceable lithium – 1 year of operation ingressSensors and Calibration • O2, CO, H2S, SO2, CO-H, Cl2, NH3, NO2, PH3, HCN • One-button automatic calibrationReadout • Current, max, STEL and TWA gas readings, time Alarms • Low, high, STEL and TWA audible and visual alarms; optional vibrating alarm.Features & Benefits: • Compact and rugged design • Built-in black box logs 100 events • One button operationQuick Specs: • Weight: 3.5 oz. (99 grams) • Size: 3.325 in. x 2.19 in. x 1.16 in. (8.44 cm x 5.56 cm x 2.95 cm) • Case material: Clear polycarbonate with TPE overmold
    仕様

    概要

    • Brand
      • BW
      • RAE Systems by Honeywell

    機能

    • Sub-Category
      • Single-Gas
    • Alarm Settings
      • Low, High, STEL and TWA
    • Alarm Type
      • Audible
      • Vibrating (Optional)
      • Visual
    • Datalogging Sessions
      • up to 100
      • up to 8100
    • Datalogging Interval
      • 1 Min
      • up to 8100
    • Features & Benefits
      • Available with Datalogger Battery
      • Built-in Black-Box Event Logger (100 Events)
      • Compact and Rugged Design
      • High Visibility Yellow and Red alarm LEDs Logging and Download
      • IrDA® PC Communication
      • Large Display (Backlit) and Loud Alarm
      • One-Button Automatic Calibration
      • One-Button Operation
      • Over-Molded Boot
    • Shelf Life
      • 4,000 Hours

    Dimensions & Weight

    • Weight range
      • 99 g
    • Overall Width
      • 2.19 in

    Technical Specifications

    • Humidity Range
      • 15 to 95% RH
    • Dust and Water Resistance
      • IP66/IP67
    • Battery Voltage Rating
      • 3 V
    • Battery Life
      • 9000 Hours

    Battery & Charging

    • Batteries Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP66/IP67

    Material Specifications

    • Housing Material
      • EPDM

    概要

    • Brand
      • BW
      • RAE Systems by Honeywell

    機能

    • Sub-Category
      • Single-Gas
    • Alarm Settings
      • Low, High, STEL and TWA
    • Alarm Type
      • Audible
      • Vibrating (Optional)
      • Visual
    • Datalogging Sessions
      • up to 100
      • up to 8100
    • Datalogging Interval
      • 1 Min
      • up to 8100
    • Features & Benefits
      • Available with Datalogger Battery
      • Built-in Black-Box Event Logger (100 Events)
      • Compact and Rugged Design
      • High Visibility Yellow and Red alarm LEDs Logging and Download
      • IrDA® PC Communication
      • Large Display (Backlit) and Loud Alarm
      • One-Button Automatic Calibration
      • One-Button Operation
      • Over-Molded Boot
    • Shelf Life
      • 4,000 Hours

    Dimensions & Weight

    • Weight range
      • 99 g
    • Overall Width
      • 2.19 in

    Technical Specifications

    • Humidity Range
      • 15 to 95% RH
    • Dust and Water Resistance
      • IP66/IP67
    • Battery Voltage Rating
      • 3 V
    • Battery Life
      • 9000 Hours

    Battery & Charging

    • Batteries Included
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP66/IP67

    Material Specifications

    • Housing Material
      • EPDM
    • Brand : BW|RAE Systems by Honeywell
    • Sub-Category : Single-Gas
    • Overall Width : 2.19 in
    • Weight range : 99 g
    • Humidity Range : 15 to 95% RH
    • Alarm Settings : Low, High, STEL and TWA
    • Alarm Type : Audible|Vibrating (Optional)|Visual
    • Batteries Included : Yes
    • Datalogging Sessions : up to 100|up to 8100
    • Datalogging Interval : 1 Min|up to 8100
    • Features & Benefits : Available with Datalogger Battery|Built-in Black-Box Event Logger (100 Events)|Compact and Rugged Design|High Visibility Yellow and Red alarm LEDs Logging and Download|IrDA® PC Communication|Large Display (Backlit) and Loud Alarm|One-Button Automatic Calibration|One-Button Operation|Over-Molded Boot
    • Shelf Life : 4,000 Hours
    • Ingress Protection : IP66/IP67
    • Dust and Water Resistance : IP66/IP67
    • Battery Voltage Rating : 3 V
    • Housing Material : EPDM
    • Battery Life : 9000 Hours
    マニュアル・ガイド
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    ToxiPro® Single Gas Detector Reference Manual
    application/pdf 562.5 KB
    7/15/2021
    562.5 KB
    ソフトウエア
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    IQManagement Suite Setup
    application/zip 124.69 MB
    7/15/2021
    124.69 MB
    ブローシャ―
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    IQ Management System,ToxiPro® Single Gas Detector Brochure
    application/pdf 464.93 KB
    7/27/2021
    464.93 KB
    テクニカルノート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    ToxiPro® Single Gas Detector Specifications
    application/pdf 253.89 KB
    7/27/2021
    253.89 KB
    認証
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    ToxiPro® Single Gas Detector EU Declaration of Conformity
    application/pdf 120.3 KB
    7/15/2021
    120.3 KB
    ToxiPro® Single Gas Detector KCS Certificate Korea
    application/pdf 626.76 KB
    7/15/2021
    626.76 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    ToxiPro® Single Gas Detector EU Declaration of Conformity
    application/pdf 120.3 KB
    7/15/2021
    120.3 KB
    ToxiPro® Single Gas Detector Reference Manual
    application/pdf 562.5 KB
    7/15/2021
    562.5 KB
    IQManagement Suite Setup
    application/zip 124.69 MB
    7/15/2021
    124.69 MB
    IQ Management System,ToxiPro® Single Gas Detector Brochure
    application/pdf 464.93 KB
    7/27/2021
    464.93 KB
    ToxiPro® Single Gas Detector Specifications
    application/pdf 253.89 KB
    7/27/2021
    253.89 KB
    ToxiPro® Single Gas Detector KCS Certificate Korea
    application/pdf 626.76 KB
    7/15/2021
    626.76 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    ToxiPro® Single Gas Detector Reference Manual
    562.5 KB
    7/15/2021
    IQManagement Suite Setup
    124.69 MB
    7/15/2021
    IQ Management System,ToxiPro® Single Gas Detector Brochure
    464.93 KB
    7/27/2021
    ToxiPro® Single Gas Detector Specifications
    253.89 KB
    7/27/2021
    ToxiPro® Single Gas Detector EU Declaration of Conformity
    120.3 KB
    7/15/2021
    ToxiPro® Single Gas Detector KCS Certificate Korea
    626.76 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    50112194-117
    50112194-117
    50117707-002
    50117707-002
    50117707-003
    50117707-003
    50117707-004
    50117707-004
    50117707-005
    50117707-005
    50117707-006
    50117707-006
    50117707-007
    50117707-007
    50117707-008
    50117707-008
    50117707-009
    50117707-009
    50117707-010
    50117707-010