multi gas
Honeywell BW™ Icon Multi Gas Detector
Portable Multi-Gas Monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell BW™ Icon is named for its display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.
Features & Benefits:
Reliable:
- 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
- No service required, activate and use for two years
- Bluetooth included for ease of downloading and sending reports via the Safety Suite App.
- Small, lightweight and wearable.
- One-button operation.
- IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
- Compatible with IntelliDoX instrument management system and Honeywell Safety Suite.
- Compatible with TouchConnect, using Bluetooth® for wireless configuration.
- The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
- 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
- Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
- Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
Firmware
ブローシャ―
認証
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン