/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。
    Vehicle Interlock Sensors
    Vehicle Interlock Sensors

    Vehicle Interlock Sensors

    Breath Alcohol Sensing for Interlock with full compliance to CENELEC standard.

    The Honeywell interlock sensor series delivers high quality and quick response electro-chemical ethanol sensors for professional breath alcohol detection. The 19mm diameter active surface in this fuel-cell principal sensor guarantees a reliable, durable signal quality under harsh conditions and a long lifetime with low sensor drift. The sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.

    Vehicle Interlock Sensors
    Refine By
    Clear