トランスポンダ
790P213 Dementia Transponder with Strap
Dementia transponder with three-dimensional effect antenna and battery monitoring.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790P213
Dementia transponder with three-dimensional effect antenna and battery monitoring. The bracelet can only be opened with a magnetic key.
Additional information
Available from 01.03.2020
Replacement for 790P124
概要
- Brand
- Honeywell
機能
- Features & Benefits
- Three-Dimensional Effect Antenna and Battery Monitoring
- Includes
- Strap
- Color
- Black (Housing)
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Air Humidity
- < 20 to 90%
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Material Specifications
- Material
- Leather
- PC-ABS
その他
- Industry
- Healthcare
概要
- Brand
- Honeywell
機能
- Features & Benefits
- Three-Dimensional Effect Antenna and Battery Monitoring
- Includes
- Strap
- Color
- Black (Housing)
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Air Humidity
- < 20 to 90%
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Material Specifications
- Material
- Leather
- PC-ABS
その他
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Three-Dimensional Effect Antenna and Battery Monitoring
- Ambient Temperature : 5 to 55°C
- Type Of Protection : IP67
- Power Supply : 3V DC
- Air Humidity : < 20 to 90%
- Weight (g) : 26
- Dimensions : W: 50 mm H: 47 mm D: 17 mm
- Material : Leather|PC-ABS
- Industry : Healthcare
- Includes : Strap
- Color : Black (Housing)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン