/content/sps/jp/ja/search-results.html

    Systevo Legacy

    74656B1 Information Display (single-sided)

    Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.

    製品概要

    This product is no longer available

    Part Number: 74656B1

    Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.

    • Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
    • Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
    • Function monitoring by overriding control unit (e.g. Systevo Control).
    Accessories

    89603C1 - Ceiling mounting set.

    仕様

    概要

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight appendix (kg)
      • 4.5
    • Dimensions
      • W: 55 mm H: 135 mm L: 751 mm

    機能

    • Features & Benefits
      • Acoustic Call Forwarding (Configurable)
      • Announcements Configurable via Loudspeaker
      • Display of The Call Type
      • Display of The Time Configurable e.g. If No Messages are Pending
      • Display with Alphanumeric Room and Bed Code
      • If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis
      • The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
    • Functions
      • Alphanumeric Clear-Text Display
      • Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)
      • Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
      • Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
      • Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
      • Optimum Display of The Time in Digital Format (e.g. 13:40)
      • Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Display
      • LED Dot Matrix (8 Characters + Call Type Symbol)
    • Color
      • White (RAL9010)

    Technical Specifications

    • Mounting
      • Ceiling

    Material Specifications

    • Material
      • Zinc Coated Sheet Steel

    その他

    • Industry
      • Healthcare

    概要

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight appendix (kg)
      • 4.5
    • Dimensions
      • W: 55 mm H: 135 mm L: 751 mm

    機能

    • Features & Benefits
      • Acoustic Call Forwarding (Configurable)
      • Announcements Configurable via Loudspeaker
      • Display of The Call Type
      • Display of The Time Configurable e.g. If No Messages are Pending
      • Display with Alphanumeric Room and Bed Code
      • If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis
      • The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
    • Functions
      • Alphanumeric Clear-Text Display
      • Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)
      • Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
      • Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
      • Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
      • Optimum Display of The Time in Digital Format (e.g. 13:40)
      • Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Display
      • LED Dot Matrix (8 Characters + Call Type Symbol)
    • Color
      • White (RAL9010)

    Technical Specifications

    • Mounting
      • Ceiling

    Material Specifications

    • Material
      • Zinc Coated Sheet Steel

    その他

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Weight appendix (kg) : 4.5
    • Features & Benefits : Acoustic Call Forwarding (Configurable)|Announcements Configurable via Loudspeaker|Display of The Call Type|Display of The Time Configurable e.g. If No Messages are Pending|Display with Alphanumeric Room and Bed Code|If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis|The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
    • Dimensions : W: 55 mm H: 135 mm L: 751 mm
    • Functions : Alphanumeric Clear-Text Display|Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)|Function Monitoring by Overriding Control Unit (e.g. Systevo Control)|Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating|Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding|Optimum Display of The Time in Digital Format (e.g. 13:40)|Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Mounting : Ceiling
    • Material : Zinc Coated Sheet Steel
    • Industry : Healthcare
    • Display : LED Dot Matrix (8 Characters + Call Type Symbol)
    • Color : White (RAL9010)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list